- Продукти
- SL0002
Airflow monitor
SL0002
LTM1202B1A
Airflow monitor
SL0002
LTM1202B1A
Article no longer available - archive entry
Product characteristics
Process connection | M12 x 1 |
---|
Application
Pressure rating [bar] | 5 |
---|
Electrical data
Connection to switching amplifiers | yes |
---|---|
Switching amplifiers | Connection to control monitor SC0001 |
Power-on delay time [s] | 60 |
Measuring/setting range
Setting range [cm/s] | 10...2000 |
---|---|
Greatest sensitivity [cm/s] | 10...250 |
Accuracy / deviations
Temperature gradient [K/min] | 15 |
---|
Response times
Response time [s] | < 5 |
---|
Response time [s] | < 5 |
---|
Operating conditions
Protection | IP 67 |
---|
Mechanical data
Dimensions [mm] | M12 x 1 |
---|---|
Thread designation | M12 x 1 |
Materials | brass nickel-plated |
Materials (wetted parts) | sensor surface: PBT |
Process connection | M12 x 1 |
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PUR; 3 x 0.34 mm² |
---|