- Продукти
- SF3415
Flow sensor for connection to an evaluation unit
SF3415
SFN12XBK/US
Flow sensor for connection to an evaluation unit
SF3415
SFN12XBK/US
Article no longer available - archive entry
Product characteristics
Process connection | 1/2" NPT |
---|
Application
Media | Liquids; aggressive media |
---|---|
Pressure rating [bar] | 30 |
Medium temperature [°C] | 5...70 |
---|
Electrical data
Connection to control monitor | VS 0200 |
---|
Measuring/setting range
Setting range [cm/s] | 0...60 |
---|---|
Greatest sensitivity [cm/s] | 3...40 |
Accuracy / deviations
Temperature gradient [K/min] | 7 |
---|
Response times
Response time [s] | 2...20 |
---|
Response time [s] | 2...20 |
---|
Operating conditions
Protection | IP 67 |
---|
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Mechanical data
Housing | threaded type |
---|---|
Materials | ceramics (99.9 % Al2O3) |
Materials (wetted parts) | ceramics (99.9 % Al2O3) |
Process connection | 1/2" NPT |
Аксесуари
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Maximum cable length: 100 m |
---|