- Продукти
- E20298
Fibre optic diffuse reflection sensor
E20298
FT-30-P-V-M8
Fibre optic diffuse reflection sensor
E20298
FT-30-P-V-M8
Article no longer available - archive entry
Alternative articles: E20156 Product comparison: E20298 / E20156 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle | Diffuse reflection sensor |
---|
Detection zone
Range with fibre optic amplifier type | OIF |
---|
Range fibre optics [mm] | 70 |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Sensing head thread | M8 |
Total length [mm] | 600 |
Min. bending radius [mm] | 30 |
Materials | Adapter: PA |
Fibre material | glass |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | PVC |
Remarks
Pack quantity | 1 pcs. |
---|