Gap distance sensor
SDP110
SDR14DGXFRKG/US-100
Gap distance sensor
SDP110
SDR14DGXFRKG/US-100
- Air gap provided as absolute value
- Precise values at all times due to pressure-compensated measuring principle
- Enables zero gap and clogging detection
- Self-cleaning measuring channel resists purge air pressure
- Easy teaching of thresholds with just one click
- Convenient operation via buttons or parameter setting via IO-Link
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2; Number of analog outputs: 1 |
---|---|
Process connection | threaded connection G 1/4 DN8 |
Measuring range |
|
---|
Measuring range |
|
---|
Application
Application | for industrial applications | ||
---|---|---|---|
Media | compressed air | ||
Medium temperature [°C] | -10...60 | ||
Min. bursting pressure |
|
||
Pressure rating |
|
Electrical data
Operating voltage [V] | 18...30 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 80 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 1 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2; Number of analog outputs: 1 |
---|
Inputs
Inputs | teach input |
---|
Outputs
Output signal | switching signal; analog signal; IO-Link; (configurable) |
---|---|
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / closed; (configurable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 150; (per output) |
Number of analog outputs | 1 |
Analog current output [mA] | 4...20; (scalable) |
Max. load [Ω] | 500 |
Short-circuit protection | yes |
Type of short-circuit protection | yes (non-latching) |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
|
---|---|---|
Setting range |
|
|
Resolution |
|
|
Set point SP |
|
|
Reset point rP |
|
|
Analog start point ASP |
|
|
Analog end point AEP |
|
|
In steps of |
|
Measuring range |
|
||
---|---|---|---|
Setting range |
|
||
Resolution |
|
||
Set point SP |
|
||
Reset point rP |
|
||
Analog start point ASP |
|
||
Analog end point AEP |
|
||
In steps of |
|
Measuring range [bar] | -1...16 |
---|---|
Display range [bar] | -1...20 |
Resolution [bar] | 0.05 |
Set point SP [bar] | -0.92...16 |
Reset point rP [bar] | -1...15.92 |
Analog start point [bar] | -1...12.8 |
Analog end point [bar] | 2.2...16 |
In steps of [bar] | 0.01 |
Measuring range |
|
|||
---|---|---|---|---|
Display range |
|
|||
Resolution |
|
|||
Set point SP |
|
|||
Reset point rP |
|
|||
Analog start point ASP |
|
|||
Analog end point AEP |
|
|||
Low flow cut-off LFC |
|
|||
In steps of |
|
Accuracy / deviations
Accuracy (in the measuring range) | ± (5% MW + 5 µm); (pressure 1...3 bar) |
---|---|
Repeatability | ± (3% MW + 2 µm); (pressure 1...6 bar) |
Repeatability [% of the final value] | ± 0,2 |
---|---|
Characteristics deviation [% of the final value] | < ± 0,5; (BFSL = Best Fit Straight Line) |
Greatest TEMPCO of the span [% MEW / 10 K] | ± 0,3 |
Greatest TEMPCO of the zero point [% MEW / 10 K] | ± 0,1 |
Temperature coefficient [1/K] | ± 0,07 % MW |
---|---|
Accuracy (in the measuring range) | class 141: ± (2 % MW + 1 % MEW); class 344: ± (6 % MW + 1,2 % MEW) ; air quality to ISO 8573-1:2010; at medium temperature 23 °C |
Repeatability | ± (0,8 % MW + 0,4 % MEW) |
Reaction times
Response time [s] | 0.05 |
---|
Response time [s] | 0.1; (dAP = 0) |
---|---|
Damping process value dAP [s] | 0...5 |
Software / programming
Parameter setting options | hysteresis / window; normally open / closed; current output; display can be rotated and switched off; Display unit; Teach function |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
SIO mode | yes | ||||
Required master port class | A | ||||
Process data analog | 7 | ||||
Process data binary | 2 | ||||
Min. process cycle time [ms] | 7.2 | ||||
Supported DeviceIDs |
|
||||
Note |
|
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -20...85 |
Max. relative air humidity [%] | 90 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Vibration resistance |
|
||||
MTTF [years] | 167 | ||||
UL approval |
|
||||
Pressure equipment directive | sound engineering practice; can be used for stable gases fluid group 2 |
Mechanical data
Weight [g] | 548.2 |
---|---|
Material | PBT+PC-GF30; PPS GF40; stainless steel (1.4301 / 304); stainless steel (1.4305 / 303); steel (1.5523) galvanized; 2.0401 (brass / CW614N); FKM |
Materials (wetted parts) | EN AW-6082 (aluminium); stainless steel (1.4305 / 303); FKM; ceramics glass passivated; PPS GF40; Al2O3 (ceramics); acrylate; SINT-A51; stainless steel (1.4301 / 304); CW510L (brass) |
Process connection | threaded connection G 1/4 DN8 |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
||||
---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|