stand-alone license for online and offline parameter setting of IO-Link devices
QMP010
moneo configure SA License
stand-alone license for online and offline parameter setting of IO-Link devices
QMP010
moneo configure SA License
- License for a software tool that can be used independently of the moneo IIoT platform
- Parameter setting of all IO-Link devices via USB and Ethernet master
- access to sensors on the field level without PLC participation
- Online and offline activation of the license possible
- parameter setting of IO-Link devices of all manufacturers
- integrated parameter set management ensures fast set-up of devices
- Integrated cockpit for displaying up to two process value units
Article no longer available - archive entry
QMP010 is now moneo|configure free. Download at the above link.
Application
Application | for stand-alone operation on a single-user PC |
---|
Application |
|
|||||
---|---|---|---|---|---|---|
Compatibility |
|
|||||
Device management |
|
|||||
Data management |
|
|||||
Parameter setting |
|
|||||
User interface |
|
Software / programming
Language | German; English; French; Italian; Spanish; Portuguese; Chinese; Japanese; Korean; Russian |
---|---|
Data carrier | download |
Type of license | single license |
License class | full version |
System requirements
Min. CPU cycle | 2,3 GHz | |
---|---|---|
Min. number of CPU cores | 4 | |
Min. RAM | 8 GB | |
Min. hard disk memory | 1 GB | |
Min. graphic resolution | 1920 x 1080 (Full HD) | |
Required device interface | USB; LAN Adapter - RJ45 | |
Network card | Ethernet 1 Gbit | |
Network protocol | Ethernet TCP/IP | |
Operating system | Microsoft Windows 10 64 Bit; Microsoft Windows Server 2016; Microsoft Windows Server 2019; Microsoft Windows Server 20H2; (only versions within the Microsoft support period) | |
Web browser | Google Chrome; Mozilla Firefox; (supported versions: see current release notes) | |
Additionally required software |
|
Mechanical data
Weight [g] | 0.001 |
---|