- Products
- QA0011
IO-Link parameter setting software
QA0011
LR DEVICE (USB Stick)
IO-Link parameter setting software
QA0011
LR DEVICE (USB Stick)
Article to be discontinued
Alternative articles: QMP010 Product comparison: QA0011 / QMP010 When selecting an alternative article and accessories please note that technical data may differ!
Application
Application | online and offline parameter setting of IO-Link devices |
---|---|
Function | parameter setting of IO-Link devices and ifm IO-Link masters; graphic representation of process values for device set-up and diagnosis; IODD management |
Software / programming
Language | German; English; Spanish; French; Italian; Japanese; Korean; Portuguese; Russian; Chinese |
---|---|
Data carrier | USB stick |
Type of license | single license |
License class | full version |
System requirements
Min. CPU cycle | 2 GHz |
---|---|
Min. number of CPU cores | 2 |
Min. RAM | 2 GB |
Min. hard disk memory | 5 GB |
Min. graphic resolution | 1680 x 1050 |
Required device interface | LAN Adapter - RJ45; USB |
Operating system | Microsoft Windows 8.1; Microsoft Windows 10; Microsoft Windows Server 2012; Microsoft Windows Server 2012 R2; Microsoft Windows Server 2016 |
Web browser | Google Chrome; Mozilla Firefox; Microsoft Internet Explorer 11; Microsoft Edge |
Mechanical data
Weight [g] | 145 |
---|