Y connection cable
EY5053
Y SPLITTER CABLE HIGH RANGE
Y connection cable
EY5053
Y SPLITTER CABLE HIGH RANGE
Application
System | Free from silicone; Halogen-free; gold-plated contacts; Drag chain suitability |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | 24 DC |
---|---|
Protection class | III |
Max. current load total [A] | 3 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 54.1 | ||||
---|---|---|---|---|---|
Molded-body material | TPU (urethane) | ||||
Material nut | brass, nickel-plated | ||||
Sealing material | FKM | ||||
Drag chain suitability | yes | ||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug C
Connector: 1 x M12, straight; coding: A; Moulded body: TPU (urethane); Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.5...0.8 Nm |
Electrical connection - Cable
Connection | Cable: 0.45 m, PVC, Halogen-free, black, Ø 4.2 mm; 3 x 0.25 mm² |
---|
Electrical connection - Socket A
Connector: 1 x M12, straight; coding: A; Moulded body: TPU (urethane); Locking: brass, nickel-plated; sealing: FKM; Contacts: gold-plated; Tightening torque: 0.5...0.8 Nm |
Electrical connection - Socket B
Connector: 1 x M12, straight; coding: A; Moulded body: TPU (urethane); Locking: brass, nickel-plated; sealing: FKM; Contacts: gold-plated; Tightening torque: 0.5...0.8 Nm |