Ethernet connection cable
EVC924
VSTGN040MSS00,5K04STGP040--S
Ethernet connection cable
EVC924
VSTGN040MSS00,5K04STGP040--S
- High protection rating for the requirements of harsh industrial environments
- Cable jacket made of halogen-free and flame-retardant material
- With robust M12 connector Industrial Ethernet
- Wide operating temperature range and high protection rating
- Shielded cable for good electromagnetic immunity
Application
System | Free from silicone; Halogen-free; gold-plated contacts; screened cable; Drag chain suitability |
---|---|
Design | Ethernet cable, D-coded |
Application | Industrial Ethernet; CAT5/CAT5e; 100 Mbit/s; Industrial applications |
Free from silicone | yes |
Electrical data
Operating voltage [V] | 30 AC / 60 DC |
---|---|
Protection class | III |
Max. current load total [A] | 1.5 |
Operating conditions
Ambient temperature [°C] | -25...90 | |
---|---|---|
Note on ambient temperature |
|
|
Ambient temperature (moving) [°C] | -25...90 | |
Storage temperature [°C] | -25...55 | |
Storage humidity [%] | 10...100 | |
Other climatic conditions for storage according to stated class |
|
|
Protection | IP 65; IP 67; (M12 plug / RJ45 plug: IP 20) |
Mechanical data
Weight [g] | 69.6 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Molded-body material | TPU (urethane) / PC | ||||||||
Material nut | brass, nickel-plated | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: D; Moulded body: TPU (urethane), black; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm |
Electrical connection
Connection | Cable: 0.5 m, PUR, Halogen-free, green, Ø 6.5 mm, screened; PROFINET Type C; 4 x 0.34 mm² (7 x Ø 0.25 mm ) |
---|
Electrical connection - plug
Connector: 1 x RJ45, straight; Moulded body: PC; Contacts: gold-plated |