Y connection cable
EVC854
YSDGHBD0MSS00,1HBDSTGH030MSS
Y connection cable
EVC854
YSDGHBD0MSS00,1HBDSTGH030MSS
Please see the technical note under "Downloads"
Application
System | Free from silicone; Halogen-free; gold-plated contacts; Drag chain suitability |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | 24 DC |
---|---|
Protection class | II |
Max. current load total [A] | 3 |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 65; IP 67; IP 68; IP 69K |
Mechanical data
Weight [g] | 53 | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Molded-body material | TPU (urethane) / TPU (urethane) | ||||||||||
Material nut | brass, nickel-plated | ||||||||||
Sealing material | Viton | ||||||||||
Connector type | M12 | ||||||||||
Drag chain suitability | yes | ||||||||||
Drag chain suitability |
|
Remarks
Notes | Please see the technical note under "Downloads" |
---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug C
Connector: M12, straight; coding: A; Moulded body: TPU (urethane), orange; Locking: knurled nut, brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm; Take into account the maximum value of the counterpart! |
Electrical connection
Connection | Cable: 0.1 m, PUR, Halogen-free, black, Ø 4.9 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm ) + 5 x 0.34 mm² (42 x Ø 0.1 mm ) |
---|
Electrical connection - plug A
Connector: M12, straight; coding: A; Moulded body: TPU (urethane), orange; Locking: knurled nut, brass, nickel-plated; sealing: Viton; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm; Take into account the maximum value of the counterpart! |
Electrical connection - Socket B
Connector: M12, straight; coding: A; Moulded body: TPU (urethane), orange; Locking: knurled nut, brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm; Take into account the maximum value of the counterpart! |