• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Image processing / Identification
  3. RFID
  4. ID tags
  5. E80415

RFID tag

E80415

ID-TAG/10,1X3,9/03 (10 pieces)

RFID tag

E80415

ID-TAG/10,1X3,9/03 (10 pieces)

Learn more
  • ce
  • ukca
Application
Operating temperature (active) [°C] -40...85
Peak temperature (passive) [°C] 90
Electrical data
Operating frequency [MHz] 13,56
Memory size [bit] 896
Memory type EEPROM
Chip type ICODE SLIX
Number of the blocks 28
Block size [Byte] 4
Unique Identification Number (UID) [Byte] 8
RFID standard ISO 15693
Max. read cycles unlimited
Max. write cycles 100000
Operating conditions
Ambient temperature [°C] -40...85
Storage temperature [°C] -40...90
Protection IP 68
Tests / approvals
Radio approval ISO 15693
Mechanical data
Weight [g] 5.4
Type of mounting Press-fit housing; Installation in metal
Dimensions [mm] Ø 10.3 / L = 4
Material housing: PPA GF30; epoxy resin
Remarks
Pack quantity 10 pcs.