RFID tag
E80414
ID-TAG/51x48x12,6/04
Application
Application | RFID coding of metal tanks |
---|
Electrical data
Operating frequency [MHz] | 860...930 |
---|---|
Memory size [bit] | 512 |
Memory type | EEPROM |
Chip type | Impinj Monza 4QT |
Tag identifier (TID) [Byte] | 8 |
Electronic product code (EPC) | 128 bit |
RFID standard | EPC Class1 GEN2/ISO 18000-6C |
Max. read cycles | unlimited |
Max. write cycles | 100000 |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 68 |
Mechanical data
Weight [g] | 126.3 |
---|---|
Dimensions [mm] | 48 x 51 x 12.6 |
Material | housing: polycarbonate-ABS |
Remarks
Pack quantity | 5 pcs. |
---|
Other data
read distance (m)
DTE80x | 1.2 |
DTE90x | - |
ANT860 / ANT960 | 3 |
ANT820 / ANT920 | 1 |