T-piece
E43317
T-PIPE/G1/2/L120/DN40
T-piece
E43317
T-PIPE/G1/2/L120/DN40
- Safe installation of process sensors in pipes
- For use in industrial and sanitary applications
- Robust stainless steel housing
Application
Design | for sensors and adapters with process connection G ½ A |
---|---|
Pressure rating [bar] | 25 |
Tests / approvals
Pressure equipment directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 407.5 |
---|---|
Material | stainless steel (1.4404 / 316L) |
Sensor connection | G 1/2 sealing cone |
Process connection | Welding adapter Ø 41 mm |
Surface characteristics Ra/Rz of the wetted parts | 0.8 / 4 |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|