• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Welding adapter
  5. E43309

Welding adapter for process sensors

E43309

ADAPT G1/2-WELD SLEEVE 3A

Welding adapter for process sensors

E43309

ADAPT G1/2-WELD SLEEVE 3A

  • Welding adapter for process sensors
  • For use in industrial and sanitary applications
  • Robust stainless steel design for use in harsh industrial environments
  • High pressure resistance
  • With integrated leakage ports
  • fcm
  • fda
  • ehedg
  • ec19352004
  • 3a
  • crn
Application
Design for tanks, with leakage port (3A)
Pressure rating [bar] 50
Note on pressure rating
for the connection sensor - adapter
MAWP (for applications according to CRN) [bar] 50
Tests / approvals
Pressure equipment directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 166
Material stainless steel (1.4435 / 316L)
Sensor connection G 1/2 sealing cone
Process connection Welding adapter Ø 30 mm
Surface characteristics Ra/Rz of the wetted parts 0.4 / 4
Accessories
Items supplied
O-rings:, FKM
Remarks
Pack quantity 1 pcs.