Process adapter Varivent
E43307
ADAPT G1/2 VARIVENT D68
Process adapter Varivent
E43307
ADAPT G1/2 VARIVENT D68
- For the installation of process sensors in containers and pipes
- Easy, quick and secure mounting
- Particularly suited for use in sanitary applications
- Stainless steel adapter for the requirements of the food and beverage industry
- High pressure resistance
Application
Pressure rating [bar] | 25 |
---|
Mechanical data
Weight [g] | 596 |
---|---|
Material | stainless steel (1.4435 / 316L) |
Sensor connection | G 1/2 sealing cone |
Process connection | Varivent Form N, DN40...DN150 (1,5...6"), Ø 68 mm |
Surface characteristics Ra/Rz of the wetted parts | 0.4 / 4 |
Hygienic equipment class to DIN 11866 | H4 |
Remarks
Pack quantity | 1 pcs. |
---|