IO-Link memory plug
E30398
MEMORY PLUG
Electrical data
Operating voltage [V] | 18...32 DC |
---|---|
Current consumption [mA] | < 35 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Output signal | IO-Link |
---|---|
Electrical design | PNP |
Max. voltage drop switching output DC [V] | 0.5 |
Permanent current rating of switching output DC [mA] | 500; (briefly: 2 A / 50 ms) |
Type of short-circuit protection | depending on the connected sensor |
Interfaces
Communication interface | IO-Link |
---|
Transmission type | COM2 (38,4 kBaud) |
---|---|
IO-Link revision | 1.1 |
Profiles | no profile |
SIO mode | no |
Required master port class | A |
Min. process cycle time [ms] | 2.5 |
Transmission type | COM1 (4,8 kBaud); COM2 (38,4 kBaud) |
---|---|
IO-Link revision | 1.1 |
SDCI standard | IEC 61131-9 (Draft) |
Number of ports class A | 1 |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
Shock resistance |
|
||
Vibration resistance |
|
||
MTTF [years] | 655.69 |
Mechanical data
Weight [g] | 116.5 |
---|---|
Dimensions [mm] | M12 x 1 |
Thread designation | M12 x 1 |
Material | PA PACM 12 (TROGAMID); PET |
Sealing material | FKM |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
||||
---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Moulded body: TPU (urethane); Locking: stainless steel (1.4404 / 316L); sealing: FKM |
---|