Welding adapter for process sensors
E30122
WELDING ADAPT D50/G1
Welding adapter for process sensors
E30122
WELDING ADAPT D50/G1
- Welding adapter for process sensors
- For use in industrial and sanitary applications
- Robust stainless steel design for use in harsh industrial environments
- High pressure resistance
Application
Installation | for thin wall thicknesses | |
---|---|---|
Pressure rating [bar] | 50 | |
Note on pressure rating |
|
Tests / approvals
Pressure equipment directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 191.5 |
---|---|
Materials (wetted parts) | stainless steel (1.4435 / 316L) ; surface characteristics : Ra<0,4 / Rz 4 |
Sensor connection | G 1 Internal thread Aseptoflex Vario |
Process connection | Welding adapter Ø 50 mm |
Sealing | Gasket |
Accessories
Items supplied |
|
|
---|---|---|
Accessories (optional) |
|
Remarks
Pack quantity | 1 pcs. |
---|