Welding adapter for process sensors
E30056
ADAPT G1/2-WELDING SHOULDER
Welding adapter for process sensors
E30056
ADAPT G1/2-WELDING SHOULDER
- Welding adapter for process sensors
- For use in industrial and sanitary applications
- Robust stainless steel design for use in harsh industrial environments
- High pressure resistance
Application
Pressure rating [bar] | 50 | |
---|---|---|
Note on pressure rating |
|
|
MAWP (for applications according to CRN) [bar] | 75 |
Tests / approvals
Pressure equipment directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 190 |
---|---|
Material | stainless steel (1.4435 / 316L) |
Sensor connection | G 1/2 sealing cone |
Process connection | Welding adapter Ø 45 mm |
Remarks
Pack quantity | 1 pcs. |
---|