• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Welding adapter
  5. E30013

Welding adapter for process sensors

E30013

WELDING ADAPT G1 V4A

Welding adapter for process sensors

E30013

WELDING ADAPT G1 V4A

  • Welding adapter for process sensors
  • For use in industrial and sanitary applications
  • Robust stainless steel design for use in harsh industrial environments
  • High pressure resistance
  • ehedg_t
  • fcm
  • fda
  • ec19352004
  • crn
Application
Pressure rating [bar] 150
Note on pressure rating
for the connection sensor - adapter
MAWP (for applications according to CRN) [bar] 150
Tests / approvals
Pressure equipment directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 300
Materials (wetted parts) stainless steel (1.4404 / 316L) ; surface characteristics : Ra<0,4 / Rz 4
Sensor connection G 1 sealing cone
Process connection Welding adapter Ø 50 mm
Remarks
Pack quantity 1 pcs.