Connection cable
E12613
ASTGH030MSS00,5H03
Connection cable
E12613
ASTGH030MSS00,5H03
Application
System | Free from silicone; Halogen-free |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 50 AC/DC |
---|---|
Protection class | II |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Ambient temperature (moving) [°C] | -25...90 |
Protection | IP 65 |
Mechanical data
Weight [g] | 30.5 |
---|---|
Material | housing: TPU (urethane) orange; knurled nut: nickel-plated brass |
Tightening torque [Nm] | 0.6...1.5 |
Remarks
Pack quantity | 1 pcs. |
---|