• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Connection technology
  3. Patchcords
  4. Patchcords
  5. E12556

Connection cable

E12556

VDOGS040PLS0001H04DOGS040PLS

Connection cable

E12556

VDOGS040PLS0001H04DOGS040PLS

  • For use in mobile machines and vehicles
  • Wide operating temperature range
  • DEUTSCH connector for the fast and easy connection to the on-board system
  • High protection rating for the requirements of harsh industrial environments
  • PUR cable with good drag chain suitability
  • ce
Application
System Free from silicone; Halogen-free
Free from silicone yes
Electrical data
Operating voltage [V] 12...24 DC
Protection class III
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -40...85
Ambient temperature (moving) [°C] -30...70
Protection IP 67; (mating connector plugged in)
Mechanical data
Weight [g] 119
Molded-body material PA
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 1 m, PUR, Halogen-free, lilac, Ø 6.4 mm; twisted; 2 x 0.50 mm² (28 x 0.15 mm ) + 2 x 1 mm² (52 x 0.15 mm )
Electrical connection - Socket
Connection Connector: 2 x DEUTSCH connector, straight; Moulded body: PA; Contacts: nickel-plated