Female cordset
E12550
ADOGS020PLS0002H02
Female cordset
E12550
ADOGS020PLS0002H02
- For use in mobile machines and vehicles
- Wide operating temperature range
- DEUTSCH connector for the fast and easy connection to the on-board system
- High protection rating for the requirements of harsh industrial environments
- PUR cable with good drag chain suitability
Application
System | Free from silicone; Halogen-free; Drag chain suitability |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | 8...32 DC |
---|---|
Protection class | III |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Ambient temperature (moving) [°C] | -20...85 |
Protection | IP 67; (mating connector plugged in) |
Mechanical data
Weight [g] | 89.5 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Material | PA | ||||||||
Molded-body material | PA | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m, PUR, Halogen-free, black, Ø 5.4 mm; 2 x 0.50 mm² (28 x Ø 0.15 mm ) |
Electrical connection - Socket
Connection | Connector: 1 x DEUTSCH connector, straight; Moulded body: PA; Contacts: nickel-plated |
---|