Ethernet connection cable
E12492
VSTGN040ZDS0010L04STGP040--S
Ethernet connection cable
E12492
VSTGN040ZDS0010L04STGP040--S
- For connection to the parameter setting interface of the sensor
- For reliable signal transmission
- Shielded cable for good electromagnetic immunity
Application
System | screened cable |
---|---|
Design | Ethernet cable, D-coded |
Application | Cross-over patch cable; Patch cable |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67; IP 20; (M12 plug / RJ45 plug) |
Mechanical data
Weight [g] | 702.5 |
---|---|
Material | TPU / PA |
Molded-body material | PA / TPU (urethane) |
Material nut | diecast zinc, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug M12
Connector: 1 x M12, straight; coding: D; Moulded body: PA; Locking: diecast zinc, nickel-plated; Tightening torque: 0.7...0.9 Nm |
Electrical connection
Connection | Cable: 10 m, PVC, green, Ø 6.5 mm, screened; 2 x 2 x 0.38 mm² |
---|
Electrical connection - plug RJ45
Connector: 1 x RJ45, straight; Moulded body: TPU (urethane) |