Mounting sleeve with end stop
E12452
FIXING/M12/NT/K1/COATED/END STOP
Mounting sleeve with end stop
E12452
FIXING/M12/NT/K1/COATED/END STOP
- End stop for defined installation position
- For mounting cylindrical sensors
- Easy and quick replacement without readjustment
- Reliable protection against damage
- Weld slag resistant coating
Application
System | weld coated |
---|---|
Design | with end stop |
Mechanical data
Weight [g] | 34.9 |
---|---|
Installation instruction | Align the sensing face of the sensor to the right (see scale drawing); due to the material brass, negative sensing range reductions may occur (reduced sensing range) |
Dimensions [mm] | M16 x 1 |
Thread designation | M16 x 1 |
Inside diameter [mm] | 12 |
Material | brass weld coated; Nuts: brass weld coated |
Tightening torque [Nm] | 3; (lock nuts: 10) |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Diagrams and graphs
Installation
|
|
---|