Mounting clamp for position sensors
E11521
MOUNTING CLAMP M8
Mounting clamp for position sensors
E11521
MOUNTING CLAMP M8
- End stop for defined installation position
- Safe fixing of the sensor with click-fit mounting
- For mounting cylindrical sensors
- Easy, quick and inexpensive fixing
- Reliable mounting on a surface by means of two screws
Application
Design | with end stop |
---|
Operating conditions
Ambient temperature [°C] | -25...85 |
---|
Mechanical data
Weight [g] | 4.3 |
---|---|
Dimensions [mm] | 15 x 20 x 22 |
Inside diameter [mm] | 8 |
Material | PC |
Remarks
Pack quantity | 1 pcs. |
---|