3-segment signal light
DV2310
LED-Tower-3/IOL/Bracket+Buz
Application
Application | signaling machine conditions |
---|
Electrical data
Operating voltage [V] | 18...30 DC; (to SELV/PELV) |
---|---|
Nominal voltage DC [V] | 24 |
Current consumption [mA] | < 200 |
Inputs
Input current High [mA] | 6 |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
SIO mode | yes | ||||
Required master port class | A | ||||
Min. process cycle time [ms] | 3.2 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -25...50 |
---|---|
Storage temperature [°C] | -40...75 |
Max. relative air humidity [%] | 90 |
Air pressure [kPa] | < 106 |
Max. height above sea level [m] | 2000 |
Protection | IP 54 |
Tests / approvals
UL approval |
|
---|
Mechanical data
Weight [g] | 520 |
---|---|
Type of mounting | Mounting base |
Dimensions [mm] | Ø 70 / L = 280 |
Material | housing: ABS; lens: PC |
Displays / operating elements
Display |
|
||
---|---|---|---|
Acoustic signal | buzzer | ||
Max. sound pressure [dB] | 85 |
Accessories
Accessories (optional) |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connector: M12; coding: A |
Diagrams and graphs
|
|
---|