Compact RFID device with fieldbus interface
DTE605
DTRHF HLRWITUS03
Application
Radio approval for | USA; Canada; South Korea; Japan; Taiwan; Singapore; China; EU/RED; India; Malaysia; Vietnam | |
---|---|---|
Note on radio approval |
|
Electrical data
Operating voltage [V] | 19.2...28.8 DC |
---|---|
Current consumption [mA] | 500 |
Protection class | III |
Operating frequency [MHz] | 13,56 |
RFID standard | ISO 15693 |
Outputs
Max. current load per output [mA] | 100; (max.) |
---|
Monitoring range
Distance write/read head front [mm] | 600 | ||||||
---|---|---|---|---|---|---|---|
Distance write/read head side [mm] | 850 | ||||||
Note on distance write/read head |
|
||||||
Distance to the ID tag [mm] |
|
Interfaces
Communication interface | Ethernet |
---|
Transmission standard | 10Base-T; 100Base-TX | |||
---|---|---|---|---|
Transmission rate | 10 MBit/s; 100 MBit/s | |||
Protocol | MQTT JSON | |||
Factory settings |
|
|||
Usage type | Parameter setting; Data transmission |
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Storage temperature [°C] | -25...80 |
Protection | IP 67 |
Tests / approvals
Shock resistance |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||
UL approval |
|
Mechanical data
Weight [g] | 645.1 |
---|---|
Dimensions [mm] | 113 x 118.5 x 50 |
Material | PBT / PC; stainless steel; aluminum |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - Ethernet
ETH1 / ETH2 | Connector: 2 x M12; coding: D |
---|
Electrical connection - voltage supply
PWR | Connector: 1 x M12; coding: A |
---|