- Products
- Voltage supply
- Fuses
- DF3100
feeding module for ground potential
DF3100
Supply Module GND/1x 10mm2
feeding module for ground potential
DF3100
Supply Module GND/1x 10mm2
Application
Design | feeding module GND (1 x 10 mm²) |
---|
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Nominal voltage DC [V] | 24 |
Protection class | III |
Max. load current [A] | 40 |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Storage temperature [°C] | -40...70 |
Protection | IP 20; (on the front) |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 48.6 |
---|---|
Type of mounting | Mounting on DIN rail |
Installation instruction | String mounting possible |
Dimensions [mm] | 80 x 12.5 x 98.5 |
Electrical connection
Connection | push-in terminals: |
---|