• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Voltage supply
  3. Fuses
  4. DF2214

Electronic circuit breaker

DF2214

Fuse/IO-Link/24VDC/2x4A

Electronic circuit breaker

DF2214

Fuse/IO-Link/24VDC/2x4A

  • For the permanent monitoring of the 24 V secondary circuit
  • Reliable switch-off in case of a fault
  • Modular and selective protection of machinery and plant
  • Clearly visible LED for indicating capacity utilization, tripping and operation
  • With IO-Link for transmission of signals and diagnostic data
  • ce
  • ukca
  • cul
  • ur
Electrical data
Operating voltage [V] to SELV/PELV ; “supply class 2” according to UR
Nominal voltage DC [V] 24
Input voltage DC [V] 19.2...30
Protection class III
Mains buffering time (nominal voltage 24 V DC) [ms] 10
Closed-circuit current [mA] 8
Number of channels 2
Nominal current [A] 4
Nominal current (Fail Safe Element) [A] 4
Outputs
Load capacitance, total [mF] 15
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -40...70
Protection IP 20; (on the front)
Degree of soiling 2
Tests / approvals
EMC
EN 61000-6-3 radiation of interference
EN 61000-6-2 noise immunity
Mechanical data
Weight [g] 72.5
Dimensions [mm] 80 x 12.5 x 98.5
Displays / operating elements
Display
status 2 x LED, red / green / orange
Operating elements
2 x pushbuttons
Electrical connection
Connection push-in terminals:
Diagrams and graphs
Output curve
Time-current characteristics