- Products
- Voltage supply
- Fuses
- DF1216
Electronic circuit breaker
DF1216
Fuse/Standard/24VDC/2x6A
Electronic circuit breaker
DF1216
Fuse/Standard/24VDC/2x6A
- For the permanent monitoring of the 24 V secondary circuit
- Reliable switch-off in case of a fault
- Modular and selective protection of machinery and plant
- Clearly visible LED for indicating capacity utilization, tripping and operation
- Simple side-by-side installation due to flap mechanism
Electrical data
Operating voltage [V] | to SELV/PELV |
---|---|
Nominal voltage DC [V] | 24 |
Input voltage DC [V] | 19.2...30 |
Protection class | III |
Mains buffering time (nominal voltage 24 V DC) [ms] | 10 |
Closed-circuit current [mA] | 8 |
Number of channels | 2 |
Nominal current [A] | 6 |
Nominal current (Fail Safe Element) [A] | 6 |
Outputs
Load capacitance, total [mF] | 20 |
---|
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Storage temperature [°C] | -40...70 |
Protection | IP 20; (on the front) |
Degree of soiling | 2 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 69.5 |
---|---|
Dimensions [mm] | 80 x 12.5 x 98.5 |
Displays / operating elements
Display |
|
||
---|---|---|---|
Operating elements |
|
Electrical connection
Connection | push-in terminals: |
---|
Diagrams and graphs
Output curve
|
|
---|