- Products
- AL1060
IO-Link interface
AL1060
IO-Link Master USB 1P IP67
IO-Link interface
AL1060
IO-Link Master USB 1P IP67
- for quick and easy parameter setting and set-up of IO-Link devices
- robust M12 connectors for field applications for USB, power, and sensor communication
- Clearly visible LEDs for displaying operation, switching status and error
- For connecting IO-Link enabled sensors to a PC
- Reading of the current measured values, process values and parameter settings
article is delivered without parameter setting software
Application
Application | parameter setting and analysis of units |
---|
Electrical data
Nominal voltage DC [V] | 5; (USB) |
---|---|
Current consumption [mA] | < 1100; (USB) |
Protection class | III |
Sensor supply | 24 V DC |
Current rating per port [A] | 0.65 |
---|
Current rating per port [A] | 0.15 |
---|
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 2; Number of digital outputs: 2 |
---|
Inputs
Number of digital inputs | 2; (IO-Link port Class A : 1 x 2) |
---|---|
Switching level high [V] | 11...30 |
Switching level low [V] | 0...5 |
Short-circuit protection digital inputs | yes |
Outputs
Number of digital outputs | 2; (IO-Link port Class A: 1 x 2) |
---|---|
Max. current load per output [mA] | 150 |
Short-circuit proof | yes |
Interfaces
Communication interface | IO-Link; USB |
---|---|
Number of USB interfaces | 1 |
Transmission type | COM1 (4,8 kBaud); COM2 (38,4 kBaud); COM3 (230,4 kBaud) |
---|---|
IO-Link revision | 1.1 |
Number of ports class A | 1 |
Version | USB 2.0 |
---|
Operating conditions
Ambient temperature [°C] | -25...50 |
---|---|
Storage temperature [°C] | -25...85 |
Max. relative air humidity [%] | 90 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 290 |
Mechanical data
Weight [g] | 143.7 |
---|---|
Material | housing: PA; Socket: PA; lock nut: nickel-plated brass |
Sealing material | FKM |
Displays / operating elements
Display |
|
---|
Accessories
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - AUX
Connector: M12; coding: A |
Electrical connection - IO-Link
Connector: M12; coding: A; sealing: FKM |
Electrical connection - USB
; coding: B |