Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 15 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 |
Special feature | Increased sensing range |
---|
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 15; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 250 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Sensing range [mm] | 15 |
---|---|
Operating distance [mm] | 0...12.1 |
Increased sensing range | yes |
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
EMC |
|
---|
Weight [g] | 187.8 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M30 x 1.5 |
Thread designation | M30 x 1.5 |
Materials | brass white bronze coated; PBT uncoloured |
Display |
|
---|
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|
Connection | Connector: 1 x M12; coding: A |
---|