You probably do not come from: Germany.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Position sensors
  4. Distance sensors
  5. Distance sensors type M30

Distance sensors type M30

  • Compact and robust housing
  • User-friendly communication via IO-Link
  • Long range of up to 2 m
  • High protection rating for the requirements of harsh industrial environments
  • Versions with laser protection class 1 or 2

Distance sensors type M30

Distance sensors of type M30

The OID is an IO-Link distance sensor with time-of-flight measurement based on PMD technology (PMD = Photonic Mixer Device). It combines the advantages of long ranges, reliable background suppression, visible red light and high excess gain in one compact, robust M30 stainless steel housing.
The sensor is perfectly fitted for use in extremely harsh industrial environments thanks to its high protection rating.

Thanks to IO-Link, the switch point can conveniently be set from a controller or PC. Unintentional maladjustment directly on the sensor is thus excluded and increases the protection against tampering.

The accurate background suppression ensures that even shiny, matt, dark or light objects are safely detected. The unit allows any angle of incidence and thus any mounting position, which facilitates installation and saves costs.

Versions with laser class 1 meet the requirements of applications in the automotive industry.