You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OR0008

Through-beam sensor transmitter

OR0008

ORS-V/10m

Through-beam sensor transmitter

OR0008

ORS-V/10m

  • Particularly compact housing for use where space is restricted
  • Very long range
  • For connection to a switching amplifier
  • Ready for operation immediately thanks to fixed setting
Article no longer available - archive entry
Alternative articles: OR0003 Product comparison: OR0008 / OR0003 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light infrared light
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Connection to switching amplifiers yes
Switching amplifiers Connection to switching amplifiers OV5012, OV0010
Type of light infrared light
Wave length [nm] 950
Outputs
Short-circuit protection no
Overload protection no
Detection zone
Transmitter / receiver transmitter
Range [m] < 2
Operating conditions
Ambient temperature [°C] -20...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 57078
Mechanical data
Weight [g] 0.129
Housing rectangular
Materials PPO modified
Lens alignment side lens
Accessories
Items supplied
Angle bracket: 1, E20212
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 10 m; 1 x 0.14 mm²