You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OH5005

Diffuse reflection sensor with background suppression

OH5005

OHN-HPKG/0,20M/AS

Diffuse reflection sensor with background suppression

OH5005

OHN-HPKG/0,20M/AS

  • Extremely small housing for use where space is restricted
  • Reliable detection of tiny objects
  • For applications in robotics, assembly and handling technology
  • Simple alignment due to visible red light
  • Ready for operation immediately thanks to fixed setting
Article no longer available - archive entry
Alternative articles: O8H216 Product comparison: OH5005 / O8H216 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Type of light red light
Housing rectangular
Application
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 20
Protection class III
Reverse polarity protection yes
Type of light red light
Typ. lifetime [h] 75000
Reference temperature for service life [°C] 25
Outputs
Electrical design PNP
Output function light-on mode
Permanent current rating of switching output DC [mA] 50
Switching frequency DC [Hz] 800
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] 2...50; (white paper 200 x 200 mm 90% remission)
Range adjustable no
Max. light spot diameter [mm] 3.5
Light spot dimensions refer to at maximum range
Response times
Response time [s] < 0.6
Operating conditions
Ambient temperature [°C] -20...50
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 15
Housing rectangular
Dimensions [mm] 25.1 x 7.6 x 12.5
Materials ABS
Lens material
PMMA
Lens alignment side lens
Displays / operating elements
Display
switching status 1 x LED, yellow
unsafe zone 1 x LED, yellow flashing
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.2 m, PVC
Connection Connector: 1 x M8; coding: A