• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm

Radar sensors

  Description Learn More

R1D1 radar sensor for distance and level detection in harsh environments
ifm's R1D narrow beam distance sensor uses FMCW (Frequency Modulated Continuous Wave) radar to precisely detect objects, speed, and position. Since it does not depend on visually seeing an object, radar sensors are ideal for indoor / outdoor operation in conditons including rain, snow, fog, smoke and complete darkness.

R1D2 radar sensor for ground speed measurement
The R1D2 radar sensor measures true ground speed with a velocity resolution of 0.036 km/h (0.022 mph) at a range of 20 m, providing excellent precision even in the harsh environments seen in mobile applications. Its resilience to environmental factors makes it ideal for outdoor use, while the user-friendly Vision Assistant software streamlines configuration, cutting down on both setup time and costs.
R2D radar area sensor for robust and reliable collision avoidance
These radar sensors have a wide field of view for area monitoring. The robustness of radar technology, the wide range of operating temperature, and the high protection rating makes them perfect for outdoor applications.

Reliable object and level detection solutions with radar technology

Radar distance and area sensors are vital in industrial automation and mobile vehicle applications due to their ability to provide precise and reliable detection in various conditions. Unlike traditional sensors that rely on visual cues, radar sensors use radio waves to detect objects, making them effective in environments with poor visibility such as rain, snow, fog, smoke, and complete darkness. This capability ensures continuous and accurate monitoring, which is crucial for maintaining safety and efficiency in automated processes and vehicle operations.

In industrial automation, radar sensors enhance the accuracy of distance and level measurements, contributing to better process control and optimization. For mobile vehicles, these sensors are essential for collision avoidance and navigation, providing real-time data to prevent accidents and ensure smooth operation. The robustness of radar technology, combined with its ability to operate in extreme temperatures and harsh environments, makes it an indispensable tool for modern automation and mobility solutions.

ifm’s R1D radar sensor is designed for distance and level detection in harsh environments. Utilizing FMCW (Frequency Modulated Continuous Wave) radar, it precisely detects objects, speed, and position without relying on visual cues, making it ideal for both indoor and outdoor operations. The R2D radar area sensor offers robust and reliable collision avoidance with a wide field of view for area monitoring. Its radar technology, wide operating temperature range, and high protection rating make it perfect for outdoor applications, ensuring safety and efficiency in challenging environments.