Service Center 800-441-8246

IO-Link IP67 masters

What is the difference between PerformanceLine, DataLine and PowerLine masters?

 

PerformanceLine Masters (AL14xx series)

The L-coded M12 connection of the PerformanceLine masters (AL14xx) allows for daisy chaining supply voltage up to 16 amps. The series also offers configurable B ports for outputs rated up to 2A.

 

DataLine masters (AL13xx series)

DataLine masters (AL13xx) are designed with an inexpensive M12 female connector to run power to the master. This series also offers a secondary IoT port so data can be sent directly to a high-level software system without the need for a PLC. This separates machine control and IT networks.

 

PowerLine masters (AL12xx series)

PowerLine masters (AL12xx) are designed with a high current T-coded power connection that can be daisy-chained. This series also offers the ability to provide B-ports in accordance with the IO-Link specifications.

FAQs

Q. What is the difference between A ports and B ports on an IO-Link master?

A. On A ports, pin 2 is always used as a digital input and pin 5 is not connected. On B ports, pins 2 and 5 provide an additional isolated supply voltage to connect IO-Link output devices that require increased power. These devices are limited to 300 mA load current per port, so high amp loads cannot be switched on the B ports. With the introduction of the PerformanceLine masters (AL14xx), we can now switch loads up to 2A. The PerformanceLine (AL14xx) and PowerLine masters (AL12xx) are offered with B ports.

 

 

Q. Can A ports be converted to B ports?

A. Yes, the conversion cables below are available. These cables can be used on A ports on any ifm IO-Link masters.

Q. Why would I have a blinking red LED on one or more of my IO-Link ports?

A. This table is provided in the operating instructions. Refer to the pdf for more details.

Select products