- SMF sanitary magmeter
- Setup and support
SMF sanitary magmeter: Installation guidelines
Thank you for your purchase of an SMF sanitary magmeter. On the following pages, you will find information to help you install and program the sensor as well as answers to frequently asked questions.
Should you need additional support, feel free to contact our service center at 800-441-8246 and speak to one of our application engineers.
Best practices for installing SM magmeters
For the best performance of the SMF family of sensors, please adhere to the guidelines on this page. For more details, please refer to the operating instructions with the product datasheet.
Direction of flow
The arrow etched on the sensor housing indicates flow direction.
- The display indicates flow in the opposite direction of the arrow with a minus sign.
- Analog and switching signals are based on flow only in the direction of flow. The analog signal can be scaled from -100% to 100% of the final measuring range.
- When using IO-Link, the process value includes the direction of flow, meaning negative flow can be measured and transmitted.
- The direction of flow can be changed in the parameter setting of the sensor.
Device dimensions and straight pipe run
The SMF sensor has a “full-bore” measurement channel in order to achieve its large measurement ranges. Pipes, bends, valves and reducers can affect the function of the sensor, causing measurement inaccuracies. To return the flow back to a laminar state, distances of straight pipe run should be used. Use the chart below calculate the required straight pipe run upstream and downstream of the flowmeter.
| DN (mm) |
L (mm) |
G (mm) |
H (mm) |
diA (mm) |
|---|---|---|---|---|
| 15 | 86 | 241.4 | 114.3 | 16 |
| 25 | 86 | 241.4 | 114.3 | 26 |
| 40 | 140 | 252.6 | 125 | 34.3 |
| 50 | 140 | 267.5 | 139.7 | 47 |
| 65 | 140 | 281.6 | 154 | 59.7 |
| 80 | 140 | 295.9 | 168.3 | 72.4 |
| 100 | 140 | 319.6 | 192 | 96.9 |
| 125 | 200 | 346.7 | 219.1 | 119.5 |
| 150 | 200 | 381.6 | 254 | 146.4 |
This chart is only to determine straight pipe run distance. For the total installation length of the SMF with adapters, refer to FAQ #10.
Mounting locations
Air bubbles and partially filled pipes can affect the measured values. As long as the meter is installed in a closed loop system where the pipe is always filled and no air bubbles can form, the orientation of the sensor is not critical.
For open piping systems, refer to the recommended and not recommended orientations below.
Recommended and non-recommended installation positions
Mounting near a pump
When installing the SMF magmeter near pumps, be sure to place the SMF downstream of a pump in the direction of flow.
- If the SMF is installed upstream of a pump, cavitation can occur damaging the sensor.
- If a piston, piston diaphragm or peristaltic pump is used, install a dampener to reduce the intensity of pulsed flow at the sensor.
| DN | DIN 32676-A | DIN 32676-C | ISO 2852 | EN 10357 series A |
EN 10357 series C |
EN 10357 series D |
DIN 11864-2A | DIN 11851 | SMS 1145 |
|---|---|---|---|---|---|---|---|---|---|
| DN 15 | 3º | 17º | x | 3º | * | x | 3º | 3º | x |
| DN 25 | 3º | 10º | 6º | 3º | * | * | 3º | 3º | 9º |
| DN 40 | 6º | 3º | 4º | 6º | 3º | 4º | 6º | 6º | 4º |
| DN 50 | 6º | 3º | 4º | 6º | 3º | 4º | 6º | 6º | 4º |
| DN 65 | 10º | 3º | 3º | 10º | 3º | x | 7º | 7º | 3º |
| DN 80 | 13º | 3º | 3º | 13º | 3º | x | 8º | 8º | 3º |
| DN 100 | 6º | 3º | 3º | 6º | 3º | 3º | 6º | 6º | 3º |
| DN 125 | 7º | x | 16º | 7º | x | x | 5º | 5º | x |
| DN 150 | 5º | 3º | 16º | 5º | 3º | x | 4º | 4º | x |
* installation in rising pipe recommended; x adapter not available