• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. SMF sanitary magmeter
  2. Select products

SMF sanitary magmeter: Select products

The SMF line of magnetic-inductive flow meters from ifm cover a wide variety of applications with the added benefit of real-time data via IO-Link. Browse our models below to find the one that's right for your application. Then, follow our installation guidelines for seamless integration into your facility. 

Flow meters
Article number Flow rate Line size

SMF321
1.32 ... 198.15 gpm
5.0 ... 750 l/min
1.5"
(DN40)

SMF421
2.64 ... 317.04 gpm
10.0 ... 1,200 l/min
2"
(DN50)

SMF521
5.28 ... 528.40 gpm
20.0 ... 2,000 l/min
2.5"
(DN65)

SMF621
7.93 ... 792.60 gpm
30.0 ... 3,000 l/min
3"
(DN80)

SMF721
13.20 ... 1,321 gpm
50.0 ... 5,000 l/min
4"
(DN100)
Sealing rings for the SM Foodmag
Article number Line size Description
E40542 (SMF32x)
E40543 (SMF42x)
E40544 (SMF52x)
E40545 (SMF62x)
E40546 (SMF72x)
1.5"
2"
2.5"
3"
4"
FKM (Viton) sealing ring
E40562 (SMF32x)
E40563 (SMF42x)
E40564 (SMF52x)
E40565 (SMF62x)
E40566 (SMF72x)
1.5"
2"
2.5"
3"
4"
EPDM sealing ring
E40572 (SMF32x)
E40573 (SMF42x)
E40574 (SMF52x)
E40575 (SMF62x)
E40576 (SMF72x)
1.5"
2"
2.5"
3"
4"
VMQ (Silicone) sealing ring
Process adapters for the SM Foodmag
Article number Line size Description
E40612 (SMF32x)
E40613 (SMF42x)
E40614 (SMF52x)
E40615 (SMF62x)
E40616 (SMF72x)
1.5"
2"
2.5"
3"
4"
Tri-Clamp (ASME BPE) adapter
E40622 (SMF32x)
E40623 (SMF42x)
E40624 (SMF52x)
E40625 (SMF62x)
E40626 (SMF72x)
1.5"
2"
2.5"
3"
4"
Weld (ASME BPE) adapter
Other accessories
Article number Description
ZZ8903 Wiring assembly for retrofit installations
E40280 Protective cover for SM Foodmag

Configure the right solution for you now

We provide you with our innovative configurator so that you can benefit quickly and easily from the precision of our flow sensors for the food industry. Define your requirements - and we will put together your product solution.