- SMF sanitary magmeter
- Setup and support
- Device configuration
SMF sanitary magmeter: Device configuration
Configuration and parameterization via software or display
Parameter setting of the SMF can be carried out via the IO-Link interface or via the operating elements on the unit. More details can be found below on this page or in the operating instructions on the the product datasheet page under the Downloads tab.
You can also visit our installation instructions or FAQs page. Should you need additional support with your ifm magmeter, feel free to contact our service center at 800-441-8246 and speak to one of our Application Engineers.
Setup wizard
moneo | configure is a user-friendly software package that enables easy programming and visualization of all ifm IO-Link enabled sensors (V1.0 and V1.1) as well as other manufacturers' IO-Link enabled sensors (V1.1). The software can be downloaded here: moneo | configure.
moneo | blue is an app that runs on your Apple or Android smart phones and provides access to all parameters, process values and diagnostics from all sensors connected to an IO-Link master. The Bluetooth™ adapter, EIO330, connects to one port of the IO-Link master and the app can be downloaded free of charge from the Apple App Store or from Google play.