- SMF sanitary magmeter
- IO-Link benefits
SMF sanitary magmeter: IO-Link benefits
Thanks to IO-Link connectivity, the SM Foodmag is an indispensable tool for facilities to increase efficiency and quality while reducing expenses. This flow meter's non-invasive technology already makes it valuable in many industrial and sanitary applications. The added ability of receiving real-time data with IO-Link further enhances accuracy, reliability, reporting, and alerts.
Keep reading to learn how IO-Link adds more value to magnetic inductive flow meters. Or, browse our line of SMF models to find the right one for application.
With IO-Link, the SM Foodmag can provide:
True digital signal of the process values improve accuracy and resolution due to no A/D conversion losses.
Observe current flow rate, total volumetric quantity, temperature, conductivity, device status and 8 x switching outputs at the same time.
Cyclically reset the totalizer and control the LED ring around the display.
The SM Foodmag is constantly monitoring device events to alert the user to the need for preventative maintenance. Up to 200 events are stored and can be extracted to a .csv file via IO-Link software (moneo).
Automatic device replacement capabilities. Thanks to the backup and restore function, parameter sets are automatically saved and reloaded, making replacement simple—just swap the device.
Quick and easy configuration is possible remotely via IO-Link, with settings adjustable even during operation.
Data structure and process values