Improve product quality, reduce cycle time, and reduce downtime
ifm's LDH100 measures the relative moisture content present in machine oils in real time.
- Excessive moisure in lubricating systems rapidly degrade bearing surfaces leading to failure and secondary damage
- Moisture in hydraulic systems damages high pressure surfaces on rotors, pistons, and poppets
- Avoid corrosive effects by monitoring moisture content in oils
LDH29x air humidity sensor protects your sensitive electronics and environments from excessive moisture and temperature levels.
- Moisture in electrical control cabinets can lead to downtime of PLCs, VFDs, relays, and contactors
- Continuous monitoring of indoor climate ensures product quality in applications such as painting, coating and adhesive suring applications
Installation is easy and, because most ifm ifm analytical sensors are IO-Link enabled, setup is achieved in a few minutes using the moneo | configure software on a laptop or the moneo | blue app that runs on a mobile device.