- Продукти
- SY0100
Control monitor for flow sensors
SY0100
VS0200/110VAC
Control monitor for flow sensors
SY0100
VS0200/110VAC
Article no longer available - archive entry
Alternative articles: SN0150 Product comparison: SY0100 / SN0150 When selecting an alternative article and accessories please note that technical data may differ!
Application
Application | Flow monitoring |
---|
Electrical data
Operating voltage tolerance [%] | -10...10 |
---|---|
Operating voltage [V] | < 110 AC |
Power-on delay time [s] | 30 |
Number of channels | 1 |
Outputs
Electrical design | relay |
---|---|
Switching function flow monitoring | relay energised when flow is present |
Software / programming
Adjustment of the switch point | potentiometer |
---|---|
Selection liquids / gases | slide switch |
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Protection | IP 40 |
Protection rating terminals | IP 20 |
Mechanical data
Housing | housing for DIN rail mounting |
---|---|
Dimensions [mm] | 75 x 55 x 110 |
Materials | plastics |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: 16 x ...2.5 mm² |
---|