- Продукти
- SF0707
Flow sensor for connection to an evaluation unit
SF0707
SFR14AACE1
Flow sensor for connection to an evaluation unit
SF0707
SFR14AACE1
Article no longer available - archive entry
Product characteristics
Process connection | G 1/4 external thread |
---|
Application
Application | Ex zone 1 |
---|---|
Medium temperature [°C] | -25...80 |
Pressure rating [bar] | 5 |
Application | Ex zone 1 |
---|---|
Medium temperature [°C] | -25...80 |
Electrical data
Connection to control monitor | VS 0200 Exi |
---|
Measuring/setting range
Setting range [cm/s] | 0...60 |
---|---|
Greatest sensitivity [cm/s] | 0...20 |
Accuracy / deviations
Temperature gradient [K/min] | 7 |
---|
Response times
Response time [s] | 2...20 |
---|
Response time [s] | 2...20 |
---|
Operating conditions
Protection | IP 67 |
---|
Mechanical data
Housing | threaded type |
---|---|
Materials | PTFE |
Materials (wetted parts) | PTFE |
Process connection | G 1/4 external thread |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, TPE-S; Maximum cable length: 100 m; 5 x 0.34 mm² |
---|