- Продукти
- SF0705
Flow sensor for connection to an evaluation unit
SF0705
SFR14ABBE1
Flow sensor for connection to an evaluation unit
SF0705
SFR14ABBE1
Article no longer available - archive entry
Alternative articles: SF221A Product comparison: SF0705 / SF221A When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Process connection | G 1/4 external thread |
---|
Application
Application | Ex zone 1 |
---|---|
Medium temperature [°C] | -25...80 |
Pressure rating [bar] | 30 |
Application | Ex zone 1 |
---|---|
Medium temperature [°C] | -25...80 |
Medium temperature [°C] | -25...80 |
---|
Electrical data
Connection to control monitor | VS 0200 Exi |
---|
Measuring/setting range
Setting range [cm/s] | 3...300 |
---|---|
Greatest sensitivity [cm/s] | 3...60 |
Setting range [cm/s] | 200...2000 |
---|---|
Greatest sensitivity [cm/s] | 200...800 |
Accuracy / deviations
Temperature gradient [K/min] | 15 |
---|
Response times
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Operating conditions
Protection | IP 67 |
---|
Mechanical data
Housing | threaded type |
---|---|
Materials | stainless steel (1.4571/316Ti ) |
Materials (wetted parts) | stainless steel (1.4571/316Ti ) |
Process connection | G 1/4 external thread |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, TPE-S; Maximum cable length: 100 m; 5 x 0.34 mm² |
---|