- Продукти
- SF0514
Flow sensor for connection to an evaluation unit
SF0514
SFM12ABH/6M/PH
Flow sensor for connection to an evaluation unit
SF0514
SFM12ABH/6M/PH
Article no longer available - archive entry
Product characteristics
Process connection | M12 x 1 |
---|
Application
Media | Liquids; Gases; aggressive media |
---|---|
Medium temperature [°C] | -25...80 |
Pressure rating [bar] | 30 |
Medium temperature [°C] | -25...80 |
---|
Medium temperature [°C] | -25...80 |
---|
Electrical data
Connection to control monitor | VS 0200 |
---|
Measuring/setting range
Setting range [cm/s] | 3...300 |
---|---|
Greatest sensitivity [cm/s] | 3...60 |
Setting range [cm/s] | 200...2000 |
---|
Accuracy / deviations
Temperature gradient [K/min] | 15 |
---|
Response times
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Operating conditions
Protection | IP 67 |
---|
Mechanical data
Housing | threaded type |
---|---|
Dimensions [mm] | M12 x 1 |
Thread designation | M12 x 1 |
Materials | Hastelloy C-4 (2.4610) |
Materials (wetted parts) | Hastelloy C-4 (2.4610) |
Process connection | M12 x 1 |
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 6 m, PUR; Maximum cable length: 100 m; 5 x 0.34 mm² |
---|