- Продукти
- RO6356
Incremental encoder with hollow shaft
RO6356
RO-0250-I24/K U
Incremental encoder with hollow shaft
RO6356
RO-0250-I24/K U
Article no longer available - archive entry
Product characteristics
Resolution | 250 resolution |
---|---|
Shaft design | hollow shaft open to one side |
Shaft diameter [mm] | 12 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 200 |
Outputs
Electrical design | HTL |
---|---|
Max. current load per output [mA] | 20 |
Switching frequency [kHz] | 160 |
Type of short-circuit protection | < 60 s |
Phase difference A and B [°] | 90 |
Measuring/setting range
Resolution | 250 resolution |
---|
Operating conditions
Ambient temperature [°C] | -30...94 | |
---|---|---|
Note on ambient temperature |
|
|
Storage temperature [°C] | -30...100 | |
Max. relative air humidity [%] | 98 | |
Protection | IP 64 |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Mechanical data
Dimensions [mm] | Ø 58 / L = 46.2 | |
---|---|---|
Materials | aluminium | |
Max. revolution, mechanical [U/min] | 12000 | |
Max. starting torque [Nm] | 2.5 | |
Reference temperature torque [°C] | 20 | |
Shaft design | hollow shaft open to one side | |
Shaft diameter [mm] | 12 | |
Shaft fit | H7 | |
Shaft material |
|
|
Installation depth of shaft [mm] | 10 | |
Max. axial shaft misalignment [mm] | 1; (max. radial shaft alignment: ± 0,05 mm) |
Electrical connection
Connector: 1 x M18 (ifm 1001.4), radial |
Diagrams and graphs
Pulse diagram
|
|
---|