- Продукти
- RN6050
Absolute singleturn encoder with solid shaft
RN6050
RN-1024-S24/L1B
Absolute singleturn encoder with solid shaft
RN6050
RN-1024-S24/L1B
Article no longer available - archive entry
Alternative articles: RN6052 Product comparison: RN6050 / RN6052 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Resolution | 1024 resolution; 1024 steps; 10 bit |
---|---|
Communication interface | SSI data interface |
Shaft design | solid shaft |
Shaft diameter [mm] | 10 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 150 |
Max. revolution electrical [U/min] | 6000 |
Outputs
Code | Gray code; (increasing code values when turned clockwise (seen on the shaft)) |
---|---|
Code signal | data input; TTL-compatible signals; clock and clock (inv.) from drivers to RS 485; data output; synchronous serial; TTL-compatible signals, data, and data (inv.); incremental signals; 2 sinusoidal incremental signals (A and B) ; phase shifted by 90°; 1 Vss 512 signal periods per revolution |
Measuring/setting range
Resolution | 1024 resolution; 1024 steps; 10 bit |
---|
Interfaces
Communication interface | SSI data interface |
---|
Operating conditions
Ambient temperature [°C] | -20...85 |
---|---|
Storage temperature [°C] | -30...80 |
Protection | IP 64 |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Mechanical data
Dimensions [mm] | Ø 58 / L = 52 | |
---|---|---|
Materials | aluminium | |
Max. revolution, mechanical [U/min] | 12000 | |
Max. starting torque [Nm] | 1 | |
Reference temperature torque [°C] | 20 | |
Shaft design | solid shaft | |
Shaft diameter [mm] | 10 | |
Shaft material |
|
|
Max. shaft load axial (at the shaft end) [N] | 10 | |
Max. shaft load radial (at the shaft end) [N] | 20 |
Remarks
Remarks |
|
---|
Electrical connection
Cable: 1 m, PUR; Maximum cable length: 100 m; axial |
Diagrams and graphs
Pulse diagram
|
|
---|