- Продукти
- RN6040
Absolute singleturn encoder with solid shaft
RN6040
RN-0256-G24/L6A
Absolute singleturn encoder with solid shaft
RN6040
RN-0256-G24/L6A
Article no longer available - archive entry
Alternative articles: RN6012 Product comparison: RN6040 / RN6012 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Resolution | 256 resolution |
---|---|
Communication interface | parallel |
Shaft design | solid shaft |
Shaft diameter [mm] | 6 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 150 |
Max. revolution electrical [U/min] | 6000 |
Outputs
Electrical design | HTL |
---|---|
Max. current load per output [mA] | 20 |
Type of short-circuit protection | < 60 s |
Code | Gray code; (increasing code values when turned clockwise (seen on the shaft)) |
Measuring/setting range
Resolution | 256 resolution |
---|
Interfaces
Communication interface | parallel |
---|
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Storage temperature [°C] | -30...100 |
Max. relative air humidity [%] | 98 |
Protection | IP 65 |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Mechanical data
Dimensions [mm] | Ø 58 / L = 76 | |
---|---|---|
Materials | aluminium | |
Max. revolution, mechanical [U/min] | 10000 | |
Max. starting torque [Nm] | 1 | |
Reference temperature torque [°C] | 20 | |
Shaft design | solid shaft | |
Shaft diameter [mm] | 6 | |
Shaft material |
|
|
Max. shaft load axial (at the shaft end) [N] | 10 | |
Max. shaft load radial (at the shaft end) [N] | 20 |
Electrical connection
Cable: 6 m, PUR; Maximum cable length: 100 m; axial |
Diagrams and graphs
Pulse diagram
|
|
---|