- Продукти
- RM6111
Absolute multiturn encoder with solid shaft
RM6111
RM-8192-E05/R8B
Absolute multiturn encoder with solid shaft
RM6111
RM-8192-E05/R8B
Article no longer available - archive entry
Alternative articles: RM1104 Product comparison: RM6111 / RM1104 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Resolution | 8192 steps; 4096 revolutions; 25 bit |
---|---|
Communication interface | fieldbus via gateway |
Shaft design | solid shaft |
Shaft diameter [mm] | 10 |
Electrical data
Operating voltage tolerance [%] | 10 |
---|---|
Operating voltage [V] | 5 DC; (from the gateway) |
Current consumption [mA] | < 200 |
Max. revolution electrical [U/min] | 6000 |
Outputs
Code | Dual code |
---|---|
Code signal | data input; TTL-compatible signals; clock and clock (inv.) from drivers to RS 485; data output; synchronous serial; TTL-compatible signals, data, and data (inv.); incremental signals; 2 sinusoidal incremental signals (A and B) ; phase shifted by 90°; 1 Vss 512 signal periods per revolution |
Measuring/setting range
Resolution | 8192 steps; 4096 revolutions; 25 bit |
---|
Interfaces
Communication interface | fieldbus via gateway |
---|
Operating conditions
Ambient temperature [°C] | -20...85 |
---|---|
Storage temperature [°C] | -30...100 |
Protection | IP 64 |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Mechanical data
Dimensions [mm] | Ø 58 / L = 63 | |
---|---|---|
Materials | aluminium | |
Max. revolution, mechanical [U/min] | 10000 | |
Max. starting torque [Nm] | 1 | |
Reference temperature torque [°C] | 20 | |
Shaft design | solid shaft | |
Shaft diameter [mm] | 10 | |
Shaft material |
|
|
Max. shaft load axial (at the shaft end) [N] | 10 | |
Max. shaft load radial (at the shaft end) [N] | 20 |
Electrical connection
Cable: 8 m, PUR; Maximum cable length: 100 m; radial | |
Connector: 1 x M23; Maximum cable length: 100 m |