- Продукти
- PI2957
Flush pressure sensor with display
PI2957
PI-001BREB34-MFRKG/US/ /P
Flush pressure sensor with display
PI2957
PI-001BREB34-MFRKG/US/ /P
Article no longer available - archive entry
Alternative articles: PI2997 Product comparison: PI2957 / PI2997 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | threaded connection G 3/4 external thread |
Application
Special feature | Gold-plated contacts | |||
---|---|---|---|---|
Application | flush mountable for the food and beverage industry | |||
Installation | freely rotatable housing 350° | |||
Media | viscous media and liquids with suspended particles; liquids and gases | |||
Medium temperature [°C] | -25...125; (145 max. 1h) | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Type of pressure | relative pressure | |||
No dead space | yes |
Electrical data
Operating voltage [V] | 20...30 DC |
---|---|
Current consumption [mA] | < 60 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 0.2 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal; (configurable) |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | < 170 |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20; (scalable 1:4) |
Max. load [Ω] | (Ub - 10 V) / 20 mA |
Analogue voltage output [V] | 0...10; (scalable 1:4) |
Min. load resistance [Ω] | 2000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
|||
---|---|---|---|---|
Set point SP |
|
|||
Reset point rP |
|
|||
Analogue start point |
|
|||
Analogue end point |
|
|||
In steps of |
|
Accuracy / deviations
Repeatability [X21] | < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1) |
---|---|
Characteristics deviation [X21] | < ± 0,6; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1) |
Linearity deviation [X21] | < ± 0,5; (Turn down 1:1) |
Hysteresis deviation [X21] | < ± 0,1; (Turn down 1:1) |
Long-term stability [X21] | < ± 0,1; (Turn down 1:1; per year) |
Temperature coefficient zero point [X22] | < ± 0,1; (0...80 °C) |
Temperature coefficient span [X22] | < ± 0,2; (0...80 °C) |
Response times
Response time [ms] | < 3 |
---|---|
Damping process value dAP [s] | 0...4 |
Damping for the analogue output dAA in steps [s] | 0 - 0,1 - 0,5 - 2 |
Max. response time analogue output [ms] | 3 |
Software / programming
Parameter setting options | hysteresis / window; normally open / normally closed; switching logic; current/voltage output; Damping; adaptation of displayed values; display can be rotated and switched off; Display unit; zero point; span |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||
Vibration resistance |
|
Mechanical data
Materials | stainless steel (1.4404 / 316L); PBT; PC; PEI; EPDM/X; FKM |
---|---|
Materials (wetted parts) | stainless steel (1.4404 / 316L); ceramics (99.9 % Al2O3); PTFE; FKM |
Min. pressure cycles | 100 million |
Process connection | threaded connection G 3/4 external thread |
Displays / operating elements
Display |
|
||||||
---|---|---|---|---|---|---|---|
Display unit | mbar; psi; kPa |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|